Quantity | Unit price |
---|---|
1 - 3 | $3.20 |
4 - 9 | $2.50 |
10 - 19 | $2.30 |
20 - 99 | $2.10 |
100 + | $1.90 |
Inside Diameter Range | 69.9 - 95.3 mm |
---|---|
Inside Diameter Range | 2.750 - 3.750 in |
Maximum Inside Diameter | 95.3 mm |
Maximum Inside Diameter | 3.750 in |
Minimum Inside Diameter | 69.9 mm |
Minimum Inside Diameter | 2.750 in |
Width | 12.7 mm |
Width | 0.500 in |
Clamp Style | Worm-Drive |
Colour | Natural |
Full Material | Stainless Steel |
Material | Stainless Steel |
SAE Code | 52 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.