These Worm Drive Hose Clamps are designed to secure hoses onto fittings or other connections. They consist of a stamped rather than perforated band with rolled edges to prevent distortion of the hose when a flexible rubber hose is clamped. The strap separates from the hose housing, so you can install or remove them without disconnecting the hose or tube. The supplied screw is made of the same material as the band.
Its screw makes it easy to install and uninstall and tightens the band around the hose to create a secure, leak-proof seal. These clamps are sized to SAE standards and used in various industries, including automotive, plumbing and HVAC.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | SAE Code | Minimum Inside Diameter | Maximum Inside Diameter | View | |
---|---|---|---|---|---|---|
$1.80 - $2.80 | 1980 In stock |
60
|
3.250 in
82.6 mm
|
4.250 in
108 mm
|
||
WDHC72A | $1.80 - $3.00 | 4540 In stock |
72
|
3.000 in
76.2 mm
|
5.000 in
127 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.