Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

210C

 (2 product groups)

List Grid

Easy Pull Masking Caps

Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes. Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.

This range has several style options, include a range with a flanged design and an internal seal that provides a secure fit or options that feature an ergonomic finger pull-tab for easier removal.

These caps are easy to fit; to ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.

Our range is available in different material options with various beneficial properties. Silicone is a premium masking material with high temperature and chemical resistance. EPDM is a more economical material option with lower heat resistance. Both Silicone and EPDM options can be used multiple times. Whereas, Soft PVC is a more economical solution also with chemical resistance, a reduced heat resistance and is for one-time uses.

  • Materials: Silicone Rubber 600F (316C) EPDM 425F (218C) and Soft Polyvinyle Chloride (PVC) 425F (218C)
  • Colors: Natural, Black and Yellow
  • Hardness: Durometer (Shore A) 55 + 5 and 85 +/–2

Flexible End Caps - High Temp

Flexible End Cap that is suitable for masking applications, such as anodizing, blasting, e-coating, powder coating, plating and general paint lines including wet paint processes. This cost-effective component has excellent chemical resistance and is an economic solution for one-time uses.

High and low temperature options are available.

  • Materials: Polyvinyl Chloride (PVC) 140F (60C) and 425F (218C)
  • Colours: Black and Yellow
  • Hardness: Durameter (Shore A) 85 +/-2