Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Barbed Rivets

 (2 product groups)

List Grid

Push-In Rivets - Double-ended Fir Tree

Fir Tree Rivet that features a double ended design; allowing for the blind fixing of two panels from the center, so that no fastener head is visible.

The simple design allows the rivet to be pressed neatly into position and provides a clean finish to your application. Ideal for joining and securing soft sheet materials, such as; board, rubber and secondary panels.

More durable than using adhesive, provides high pull out loads and they are quick and easy to install by hand.

  • Material: Nylon 6/6
  • Color: Black
  • UL94 V2 Material Flammability Rating

Push-in Rivets - Fir Tree

Fir Tree Push-In Rivets, have ribbed shanks that are angled to slide into an assembly with ease, and prevent pull out. The fir tree design ensures fast and easy installation, while securely holding a range of materials, including; wood, metal, foam, rubber and plastics.When the rivets are pushed into a hole, the flexible ribs deflect and then spring back to lock securely in place.

Our comprehensive range includes options made from UL94 V2 rated Nylon 6/6, including Spin Clips that combine the advantages of a push-in fasteners with a screw. Also available are a selection made from UL94 V0 rated Nylon 6/6 that are removable from threaded holes using a Phillips (crossed) head screwdriver. Available in Black and Natural colors.

Our range extends to a selection of Polypropylene (PP) options that are ideal for threaded, non-threaded, drilled or punched holes, and are designed to be non-removable. Available in Black, Natural and Translucent options. The Translucent rivets are a great choice for Point of Purchase displays.

  • Can be installed by hand
  • Resistant to corrosion, oil, abrasion and most chemicals