Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Nylon Flat Cable Clamp Cable Clamps

 (28 product groups)

List Grid

Flat Loop Clip

Flat Loop Clips are fasteners designed to hold cables, wires, and rods in place securely. It features a flat design with a loop on the end, allowing it to easily slide over the edge of a surface and lock in place. It also features a release tab for fast and quick removal of the clamping action.

It is easy to use for quick installation and removal. It is used in the automotive, medical and electrical industries.

  • Material: Nylon, HDPE
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

SHR Clips

Shoulder SHR Clips are innovative fastening solutions that offer secure and efficient attachment in various applications. These clips feature a unique design with a shoulder that provides increased stability and reliability. Made from high-quality materials such as stainless steel or plastic, Shoulder SHR Clips offer exceptional strength, durability, and resistance to corrosion. The design of these clips allows for easy installation and removal, making them a versatile choice for a wide range of applications.

One of the main characteristics of Shoulder SHR Clips is their secure attachment. The shoulder design ensures a tight grip on the desired surface, preventing slippage or detachment. This feature makes them ideal for applications that require a strong and reliable connection, such as securing cables, hoses, or wires. Additionally, Shoulder SHR Clips have a flexible and adjustable design, allowing for easy installation and removal without the need for additional tools. This versatility makes them suitable for applications that require frequent adjustments or maintenance.

  • Material: PA, Nylon
  • Colour: Black
  • Material Flammability Standard: UL94 V-2

Universal Mounting Strap

Versital cable management system, which secures cabels tightly and can be mounted either by self-adhesive or by a screw.

  • of 2