Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Serrated Strip Grommet Strips Cable Grommets

 (6 product groups)

List Grid

Grommet Strips - MS21266 Strips

Ideally suited to cover normal and irregular shaped holes in sheet metal. Complies with NASM21266. Minimum hole diameter is 1 inch.

Grommet Strips - Metal Rolls

UL94 V0 flammability rating. Dielectric strength: 1000 volts @ 50 Hz. Operating Temperature range: -40C to 140C

Grommet Strips - Metal Rolls, Cushioned

Dielectric strength: 1500 volts @ 50 Hz. Operating Temperature range: -40C to 85C. UL94 V0 flammability rating.

Grommet Strips - Metal Rolls, Extra Flexible

Flexible material because of it's design. UL94 V0 flammability rating. Dielectric strength: 1000 volts @ 50 Hz.Operating Temperature range: -40C to 140C

Grommet Strips - Plastic Rolls

Edging used for protection against sharp edges of punched holes. Solid version is for straight edges. Serrated version for round, square and rectangular holes.

Grommet Strips - Plastic Rolls, With Glue

Edging used for protection against sharp edges of punched holes. Adhesive procieds self-retaining grip eliminating the need for epoxy. Solid version is for straight edges. Serrated version for round, square, and rectangular holes.