For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
(10 product groups)
Fixed and Adjustable T Handle Compression Latches that are provided with up to 6mm of pre-set compression. Ideal for use with cabinets that require better sealing under vibration conditions.
The latches are hand operated, have locking (CH 751 stainless steel shutter) and non-locking (no cylinder) options. Two keys are supplied with every lock. The latches are also supplied with a rubber sealing gasket. Cams are sold separately.
The adjustable latches have a quarter-turn cam operation and a wide grip range with an adjustable nut.
Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.
The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.
The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.
Compression Latches with a Wing Knob design are ideal for applications that require better sealing under vibration conditions. They are commonly used for cabinets and access panels in manufacturing environments.
Our range features adjustable and fixed latches that are locking or non-locking. Where the latch is locking, two keys are supplied with every lock. The adjustable latches have a quarter turn cam operation. Cams are sold separately.
These latches can be used for both left-hand and right-hand applications. Features 6mm of pre-set compression for improved noise isolation.
"Fixed Compression Cam Latches are a versatile, low-profile round design. Ideal for holding doors and panels shut while eliminating noises from vibration and panel movement.
The added compression allows for secure closure when IP/NEMA performance is required. It has been tested according to the DIN for vibration and shock. When the key is turned 180 degrees the cam moves to the fixing position.
It works in temperatures from -50 to +80 C.
Flush Compression Lever Latch with an offset trigger design. Provides good gasket compression and is easy to use. Suitable for left and right hand applications to secure doors, cabinets, or panels.
Suitable for a panel thickness of less than, and including, 2mm. It is available in a selection of adjustable grip range: 0-24mm, and 24-46mm.
These Latches come as either keyed alike (5333), keyed different or with no lock and supplied with 2 keys per lock.
Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.
The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.
With locking and non-locking options to choose, you are sure to find a solution for your application.
Mini Adjustable Compression Latches are IP65 rated and are made from Black Die-Cast Zinc. They offer a 4mm compression and are supplied with a sealing gasket. They allow for a simple adjustment of the grip range and are ideal for applications with a limited space. The keys that are compatible are sold separately
Finger Grip Plastic Quarter-Turn Latches are made from a Glass Fiber Reinforced Nylon.
When the lock is opened, the finger grips offer a low profile way to access the application. There are products available with Clip Fixing and Nut Fixing. When the key is turned 90 degrees the cam turns to the locking position. Different head style and grip range options available.
Colour: Black
A wide and diverse range of concealed hinges are available. Steel versions come in Handed, Pin, Removable Pin and Spring Loaded options. The handed hinges have a 90 degree rotational angle and the reinforced multilink articulation design offers a high resistance to bending and twisting due to high rigidity. Both left hand and right-hand application is possible and with a high mechanical strength, these hinges are suited to both light and heavy duty applications. The pin hinges have a 110 degree rotation angle, a high mechanical strength and anodised aluminium links making them ideal for heavy duty applications. The hinges with removable pins have a 180 degree rotation angle and are ideal for metallic enclosures. The door opens at two stages and the removable pin makes for straightforward disassembly of doors. They have a robust fixing via welding. Zinc Plated and Stainless Steel hinges come in different types too including removable, concealed and concealed spring-loaded pin hinge versions. The removable concealed hinge allows quick and easy door removal and suits an M5 screw (not provided). They offer an 120 degree rotation angle. The concealed hinges are left-hand and right-hand applicable and are ideal for metal enclosures and machinery covers. Types 1-6 have a hinge rotation angle of 120 degrees. Type 5 has a frame part which is screw on and a door part which is weld on. Type 7 has a hinge rotation angle of 135 degrees and types 8 and 9 are suitable for internally mounted doors. The concealed spring-loaded pin hinges come with a retractable spring loaded pin which allows the quick assembly and disassembly of the door without the aid of a tool. They are left-hand and right-hand applicable and can be used as both a locking and a positioning device.
The Concealed Hinges are left-hand and right-hand applicable and are ideal for metal enclosures and machinery covers. Types 1-6 have a hinge rotation angle of 120 degrees. Type 5 has a frame part which is screw on and a door part which is weld on. Type 7 has a hinge rotation angle of 135 degrees and types 8 and 9 are suitable for internally mounted doors.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.