For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
(5 product groups)
Used in conjunction with OFFG flexible fiber guide to raise and mount guide.
The Fibre Management range supports many low profile fibre reels for spooling excess fibre onto a PCB board. Some reels can be broken apart to form a controlled bend around a 90 or 180 degree turn. The range also offers stacking pillars and stand-offs which can be used to stack multiple reels for compact spooling of multiple runs of fibre. Fibre Guides are used to assist with reeling and corner guides maintain a bending radius through a 90 degree turn
Provides fiber guide for straight fiber applications.
Fully modular, flexible system giving complete management and protection. Unigue spine allows the guide to be oriented in all planes. For use with 250 and 900 micron fiber. Fiber can enter and exit at any point, without risk of fiber snagging or kinking. 25mm maximum bend radius when flexed. Can be cut to various lengths at flexible link sections. Used in conjunction with OFFGSP-F and OFFGSP-R for mounting and raising the guide.
Latch and Lock Keys are specific to their parent part for additional security and will often need to be ordered separately. All of the keys for our locks and latches are available here.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.