For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
(4 product groups)
Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes. Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.
This range has several style options, include a range with a flanged design and an internal seal that provides a secure fit or options that feature an ergonomic finger pull-tab for easier removal.
These caps are easy to fit; to ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.
Our range is available in different material options with various beneficial properties. Silicone is a premium masking material with high temperature and chemical resistance. EPDM is a more economical material option with lower heat resistance. Both Silicone and EPDM options can be used multiple times. Whereas, Soft PVC is a more economical solution also with chemical resistance, a reduced heat resistance and is for one-time uses.
Flexible End Caps are made from flexible material that is able to stretch on to larger diameters for a snug fit. They provide protection to threads and non-threaded tips.
The cap features a hanging tab, which allows them to be used with wire hooks. They are an ideal solution for masking applications. The caps also benefit from acid resistance.
Flexible End Cap that is suitable for masking applications, such as anodizing, blasting, e-coating, powder coating, plating and general paint lines including wet paint processes. This cost-effective component has excellent chemical resistance and is an economic solution for one-time uses.
High and low temperature options are available.
Stretch Fit Cover caps are designed to mask awkward shapes and protect against dirt and moisture during storage and shipping. They have an elasticated bottom to hold it onto the mating part. This can also be used as a general paint mask in ambient temperature environments.
They are able to cover a wide range of diameters and shapes of parts such as furniture, for added versatility. It withstands temperatures up to 60 C | 140 F, and are reusable due to their material.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue