For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
(6 product groups)
A hook and loop material that can mate together easily. These Clamps are ideal for cables that need to be held together securely, but also need to be released and resealed occasionally. With an adhesive base for quick and easy installation.
These Hook & loops with a top opening are used in applications to manage and organise cables and wires, preventing them from tangling, damaging, or producing risks. These clamps' design enables simple adjustment and reuse.
It works by having tiny hooks on one side and little loops on the other. The hooks catch in the loops when the two sides are pushed together, resulting in a secure closing. This design enables simple opening and shutting of the clamp, making it easy to add or remove wires.
It is durable and resistant to wear and tear. They are quick and simple to install, and their adhesive base provides excellent security in keeping your wires in place. Commonly used in a wide range of industries, including telecommunications, data centres, audiovisual installations, and even vehicles.
Delivery conditions may apply. Please see our FAQs or contact us for additional details about your purchase's delivery.
These Hook and Loop Rolls are great for cables that need to be securely held together but must also be released and resealed regularly. When these two surfaces are forced together, they form a strong and adaptable bond that remains hard until purposely separated.
Available in rolls that can be trimmed to any length requested. It is simple to install by pressing both sides to create a secure and adjustable connection. It not only saves time but also decreases the chance of material damage. Commonly used in applications for industrial and commercial.
These Hook and Loop - Cable Ties are ideal for cable organisation since they must be securely held together, released, and resealed regularly. The hook and loop strap adjusts quickly and easily, ensuring a precise fit around bundles of cables without the risk of over-tightening or damaging the cables themselves, making it excellent for fragile cables.
The hook and loop strap wraps easily over the cables, and the firm grip offers a secure hold without the need for additional fasteners or adhesives. Commonly used in applications for industrial, automotive and commercial.
A hook and loop material that can mate together easily. These Plastic Buckles are ideal for cables that need to be held together securely, but also need to be released and resealed occasionally.
Hook and Loop fasteners have a strong adhesive with high initial tack. The products come on a clear polyester liner for easy release. Bonds well to corrugate, chipboard, glass, wood, powder coated metal, and low surface energy plastics.Specifications:Adhesive: Rubber based permanent (not recommended in applications with direct UV exposure)Material: 100% nylon with clear polyester film linerApplication Temperature: 65F to 100FService Temperature: -20F to 150F ApplicationsSample booksPOP displaysExhibitsEnclosuresPackagingBinders
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.