For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
(15 product groups)
Male To Female Standoffs come with a double sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.
Edge Locking Supports provide a secure hold on the side of the PCB allowing for easy removal. Screw mount supports are very secure and reliable. These mount with a self-tapping screw.
These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady
These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady
These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and spacer lengths.
These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.
These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady
These push spacers have a flexible "spring" spacer that absorbs vibration and shock. They mount to the chassis to support the PC board.
These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These are mounted into a small and protrudes very little under the board. They have a cupped base that provides a tight fit to the board as well as covering the hole completely.
These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock teardrop nose that holds the PCB in place. It is very small and has a very low profile.
These reverse mount supports re installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these flat requiring nop through hole to support heavily loaded PC Boards.
These supports are securely mounted with a #4 or M3 screw. The offset design allows for dense packaging.
These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
These Screw and Lock Supports are a two piece application; the pin and the retainer. They were designed to capture the PC board. The combination of the mating parts forms a completely enclosed nylon spacer. The use of a binding head type screw is recommended.
Adhesive Base Supports come with a double sided adhesive tape with a release tab for quick installation and the flat rest mount is a secure support option. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue