For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
(15 product groups)
Fixed and Adjustable T Handle Compression Latches that are provided with up to 6mm of pre-set compression. Ideal for use with cabinets that require better sealing under vibration conditions.
The latches are hand operated, have locking (CH 751 stainless steel shutter) and non-locking (no cylinder) options. Two keys are supplied with every lock. The latches are also supplied with a rubber sealing gasket. Cams are sold separately.
The adjustable latches have a quarter-turn cam operation and a wide grip range with an adjustable nut.
Lift and Turn Cam Latches (Locks) that have a simple lift and turn operation and compression action. They are easily assembled using a bracket or snap-in fixing.
These latches benefit from a low profile handle that stows away when not in use. It also features straight-forward grip adjustment for added convenience. The range is available in several style options that have a host of unique properties. Lift and Turn Cam Latches can be used in a host of indoor and outdoor applications that include, but are not limited to; electrical panels, machine covers, railway and construction equipment.
The styles featured in the range include, Compression Locks with 5mm present compression, Swinghandles in a range of sizes that have a spring-loaded, slam action design, with options that can be operating using a push-button, as well as all-metal options. Also included are Swell Latches that optimise performance under vibration conditions, and Three-point Rod Latches with an integrated gear-box for multiple point latched.
Features
Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.
The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.
The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.
Compression Latches with a Wing Knob design are ideal for applications that require better sealing under vibration conditions. They are commonly used for cabinets and access panels in manufacturing environments.
Our range features adjustable and fixed latches that are locking or non-locking. Where the latch is locking, two keys are supplied with every lock. The adjustable latches have a quarter turn cam operation. Cams are sold separately.
These latches can be used for both left-hand and right-hand applications. Features 6mm of pre-set compression for improved noise isolation.
Cylinder Locking Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam (pawl) that is secured by engaging the frame or keeper on the back side.
The lock cylinder is designed to resist picking, drilling, and tampering, providing a reliable deterrent against unauthorized access.
The range is is available with a choice of Lock Types, includes; Euro Key, Keyed Alike and Keyed to Differ.
"Fixed Compression Cam Latches are a versatile, low-profile round design. Ideal for holding doors and panels shut while eliminating noises from vibration and panel movement.
The added compression allows for secure closure when IP/NEMA performance is required. It has been tested according to the DIN for vibration and shock. When the key is turned 180 degrees the cam moves to the fixing position.
It works in temperatures from -50 to +80 C.
Handle Turn Cam Latches feature an L-shaped handle. They are commonly used in applications such as electric panels and machinery covers.
Available in a choice of materials that include; Nylon, Polyamide, Stainless Steel and Die-Cast Zinc Alloy. Our range also boasts several visually pleasing finishes; Powder Coated, Matt, Chrome Plated and Bright Chrome.
With locking and non-locking options to choose, you are sure to find a solution for your application.
Handle Turn Cam Locks with Side Knob designed to securely lock and unlock doors, hatches and panels. It provides an additional level of security and convenience. They are a reliable and versatile solution for a variety of industries, including automotive, marine and industrial applications.
The side knob also allows for easy operation, even when wearing gloves or in hard-to-reach places.
It features a Die Zinc Cast housing with a Chrome-plated finish, and the knob is made of black glass-fibre reinforced Nylon.
Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.
The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.
With locking and non-locking options to choose, you are sure to find a solution for your application.
Mini Adjustable Compression Latches are IP65 rated and are made from Black Die-Cast Zinc. They offer a 4mm compression and are supplied with a sealing gasket. They allow for a simple adjustment of the grip range and are ideal for applications with a limited space. The keys that are compatible are sold separately
Offset Compression Lever Latches are available in either a 0-24mm or 24-26mm adjustable grip range. They can come as either keyed alike, keyed different or with no locking mechanism.
Where locking they are supplied with two keys per lock. They are suitable for a panel thickness of less than, and including, 2mm and consist of an aesthetically pleasing trigger design. Made from die-cast zinc alloy, the latch is black powder coated to give a visually pleasing finish.
Featured with Padlock Fittings for additional security option when sealed with a padlock. They are also fitted with a rubber gasket for additional sealing properties. On offer are right and left hand door orientations and an array of grip ranges
Quarter Turn Latch with Wing Knobs are designed to secure doors, cabinets, enclosures, and other access points. They are operated by twisting the knob 90 degrees, which causes the latch to engage or disengage, making them ideal for applications requiring frequent opening and shutting. Each lock comes with an outer sealing gasket and an assembly nut.
It is made to be easy and quick to install by inserting it into the installation hole and tightening the nut. The range of products includes various materials, finishes, and grip ranges that are utilised in various applications, such as electrical enclosures, furniture cabinets, and equipment covers.
IP 65 Quarter Turn Spring Latches are ideal for use on electrical cabinets and enclosures. With 6 head styles and 7 grip ranges available, as well as 3 material options the variations are wide ranging for this product
Finger Grip Plastic Quarter-Turn Latches are made from a Glass Fiber Reinforced Nylon.
When the lock is opened, the finger grips offer a low profile way to access the application. There are products available with Clip Fixing and Nut Fixing. When the key is turned 90 degrees the cam turns to the locking position. Different head style and grip range options available.
Colour: Black
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.