Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Adhesive Locking Flat Washers

 (3 product groups)

List Grid

Cable Clamps - Adhesive Mount, D Style, Locking

D-style Adhesive Mount Locking Cable Clamps with an acrylic adhesive base mount and remove quickly and easily. It securely gathers, routes, and locks cables and wires. The top of the clamps presses under the lid to lock the cables in place and can be easily reopened for re-routing. Ideal for use on a variety of surfaces, including walls, ceilings, and floors.

Resistant to high vibration, it can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.

  • Material: PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-0

The adhesive element of the product has a shelf life of approximately 1 year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

Cable Clamps - Adhesive Mount, Locking

Easily mounted with adhesive. No through hole is required. Locking device holds cable in place and can be re-opened as well. Different styles, colors and material available. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Cable Clips - Adjustable/Adhesive Mount

Adhesive Mount Adjustable Cable Clamps have a ratcheting feature to hold and lock bundles securely. Clamps can be reopened for routing changes ans are goood in high vibration applications, these clamps will not open unless tab is released. Adhesive base allows for easy installation. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.