For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
(22 product groups)
Easily mounted with adhesive. No through hole is required. Locking device holds cable in place and can be re-opened as well. Different styles, colors and material available. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
These clamps are designed to be able to open and close for easy install and removal of wires. Large contoured base assures stable mounting.
Adhesive Mount Adjustable Cable Clamps have a ratcheting feature to hold and lock bundles securely. Clamps can be reopened for routing changes ans are goood in high vibration applications, these clamps will not open unless tab is released. Adhesive base allows for easy installation. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Cap Nuts are a type of nut with a dome-shaped top. It secures and covers exposed threaded studs, rods, and bolt ends with a dome-like cap. This protects and secures the fastening component while providing a finished appearance to the exposed threaded end. The dome-shaped caps are designed to be readily grabbed and tightened by hand or wrench.
It works as a locking mechanism, preventing the nut from becoming loose due to vibration or movement. Our range includes Hex Cap Dome Nuts, which have a hexagonal nut shape with a dome or cap that encloses exterior threads. They are available with or without a moulded-in locking thread for applications requiring torque for a more secure assembly. Commonly utilised in automotive, industrial, and commercial applications.
Hinged Locking Cable Clamps securely holds corrugated or convoluted tubing and other bundles. It features an internal rib that provides a reliable hold that minimizes any potential movement or shifting of the cables during high-speed or high-vibration applications.
Wire can easily be installed or removed from the clip and resist corrosion, vibration and abrasion. It has a releasable latch that is convenient for maintenance or rerouting, and has a large contoured base that ensures stable mounting. Used in electrical equipment, industrial, and automotive.
The hinged locking top means that wires are held in place securely. They have an adhesive base fixing for quick installation. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
The hinged locking top means that wires are held in place securely. The Wire Saddles lock into place with a quarter of a turn. A quick an easy solution to gathering wires and holding in place.
The hinged locking top means that wires are held in place securely. They have the added feature of being removable, so that you can take the fixing out and replace whenever required.
The hinged locking top means that wires are held in place securely. They have a screw mount fixing for a secure installation.
The hinged locking top means that wires are held in place securely. They have a snap-in fixing for quick installation.
These Wire Saddles have a fir tree mount for quick and easy installation. They also lock wires into place to ensure your wires don't move about.
Side Mount Wire Saddles are ideal for applications where space may be restricted and therefore side entry is required. These wire saddles also lock wires into place to ensure your wires don't move about.
These wire saddles have a snap-in fixing for quick and easy installation. They lock wires into place to ensure your wires don't move about.
These wire saddles have a snap-in arrowhead mount for quick and easy installation. They lock wires into place to ensure your wires don't move about.
Locks into place with a quarter of a turn. A quick an easy solution to gathering wires and holding in place.
These mini wires saddles have a hinged locking top, which means that wires are held in place securely. They have an adhesive base fixing for quick installation. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
These mini wire saddles have a hinged locking top, which means that wires are held in place securely. They have a screw mount fixing for quick installation.
These mini wire saddles have a snap-in fixing for quick and easy installation.
The hinged locking top means that wires are held in place securely. They have a snap-in fixing for quick installation.
With a hinged lid for ease of opening, placing cables in securely, and then closing.
A flat cable wire saddle suitable for cable up to 8.0mm wide. The hinged lid clips down into place for a secure hold.
These Wire saddles have a snap rivet mount hole, suitable for a rivet with 3.6-3.7mm diameter. This style is locking to hold wires in place securely.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.