For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
(53 product groups)
Holds twelve 2.7mm splices or four 4.2mm splices. Fastens with either an adhesive pad or #4 screw.
These Beaded Cable Ties provide a secure and durable hold for cables and wires. They are designed to allow for easy cable application and removal while reducing slippage. Their material makes them strong, long-lasting, and resistant to external conditions like temperature and moisture.
They can be screwed or bolted down to metal or wood panels, offering an added layer of stability and ensuring the cable tie remains firmly in place even in applications with severe movement or vibrations. Ideal to use in applications such as electrical wiring, automotive, HVAC systems or manufacturing.
These cable clamps with adhesive mounts are used for cable management and organisation. Designed to grip and lock cables, wires, or cords while maintaining a neat and organised appearance. They are extremely durable and resistant to wear and stress. This ensures that the clamp can support the weight and tension of the cables it is holding.
The locking function ensures the cables stay in place and do not slip or get disorganised. It is simple to install using high-quality adhesive tape or screw mounting holes. Suitable for various applications, including automotive, construction, telecommunications, data centres, and industrial settings.
A Dual U Clamp, with a screw mounting design, has a low profile and is ideal for use on densely packed boards or other limited space applications.
The clamp is useful for gathering, securing and routing of two parallel wire bundles. It is secured using a screw or snap rivet (sold separately).
Screw Mount Half U Cable Clamps are designed to be installed on flat surfaces, and they feature a half-round U shape that securely holds the cable or wire while allowing for easy installation or removal. They are screw mounted.
Its low profile makes it the perfect component for densely packed boards or other space-limited applications, such as in corners or along edges. Used in automotive, aerospace, electronic, and HVAC industries.
Screw mounting cable clamps are ideal for fastening down your bound cables and the U style design allows for fast installation and removal of your cables and wires
Four-Way adhesive mounts offer high versatility in terms of mounting options. The Range supports both adhesive and screw mount holders. The Adhesive Tie Mounts offer strong adhesion for quick and easy installation and are ideal for lightweight wire bungles. They also include a panel hole for optional screw fastening. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Hook & Loop Cable Tie Mounts secure hook & loop cable ties when screwed onto a panel. These holders are available with mounting holes to fit two different screw sizes.
Screw or Rivet Mount Cable Tie Mounts are applied by an easy screw fixing and give maximum stability to a wire bundle. The harness version will allow for multiple cable ties or a wider cable tie
Heavy Duty Screw-In Cable Tie Mounts are designed for heavy duty cable management solutions. The low profile is ideal for cable bundle applications in tight spaces. These mounts are suitable for ties up to 250 lbs
Low Profile Cable Tie Holders are ideal for low profile cable bundle applications
Screw or Rivet Mount Cable Tie Mounts are applied by an easy screw fixing and give maximum stability to a wire bundle
Multi Bundle Cable Tie Mounts are ideal when there are multiple cable bundles that need to be installed in a row or series. The screw mount fastening is very secure
Screw or Rivet Fastened Cable Tie Mounts are applied by a rivet or screw fastener and give maximum stability to a wire bundle. There are a number of different types and colors available.
Fibre Clips are used in fibre optic installations to secure and organise fibre optic cables, avoiding unwanted movements and protecting them from damage and stress. It is designed with two slots to hold cables of different diameters including 4.5mm, 5.5mm and 6mm.
They are easy to install and remove by clip-on, screw or adhesive mounting. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.
The Fibre Management range supports many low profile fibre reels for spooling excess fibre onto a PCB board. Some reels can be broken apart to form a controlled bend around a 90 or 180 degree turn. The range also offers stacking pillars and stand-offs which can be used to stack multiple reels for compact spooling of multiple runs of fibre. Fibre Guides are used to assist with reeling and corner guides maintain a bending radius through a 90 degree turn
Provides fiber guide for straight fiber applications.
Constructs a path for spooling fiber optic cables. Designed for use in fiber optic patch panel applications.
Fibre Splice Trays & Protectors are ideal for eliminating the potential hazard of macro and micro bends which can occur during the mishandling of optical fibres. The trays are stackable to any number and inter-tray fibre routing is possible. They can be used with splice holders, splice protectors and bend limiting tubing. The moulded-in features of the trays maintain the bend radius at 30mm, They accept Isolator Clips EFA04 61, 63 and 64 001 for holding splicing components. They also accept a 16 way Fibre Clip EFA04 06 and 08 001 broken into a 4 way segment for holding splicing components
Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.
The range includes the ribbon clamp screw and adhesive mounted.Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.
Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.
The range includes the ribbon clamp screw and adhesive mounted with tension.Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.
Male To Female Standoffs come with a double sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.
Adhesive fastened mounting cable ties offer a cable tie and a mount all in one for fast installation. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
These Push-in mount cable ties offer a built in spacer and are designed for fast installation and also have the added support of tension wings.
These Nylon P Clamps, also known as cable clamps or hose clamps, are a type of fastener used to hold and organise cables, wires, and hoses.
The clamp's ""P"" form offers a firm grasp, while the smooth inside surface prevents harm to the held item. They have high strength, corrosion resistance, and longevity and may be used again. As a result, they are a cost-effective cable management solution.
It is readily fitted by clamping and screwing the clamp to the chassis to secure it. Suitable for various industries and applications, including automotive, electrical, plumbing, and HVAC.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue