For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
(31 product groups)
Adhesive Mount Cord Clips are quick and easy to mount and remove. It features a clip that securely routes and holds wires, cords and cables in place. Ideal for use on various surfaces, including walls, ceilings and floors.
Resistant to high vibration, it can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.
These Cable Clamps are used to organise and manage cables. They provide a neat and organised appearance by securely holding and routing single wires or cables. Some Cable Clamps have a clamp that can be lifted off the end of the tip to insert or remove cables.
It has an adhesive backing that allows for quick and easy installation on various surfaces, including walls, desks, and cabinets, without the need for drilling. The adhesive provides a strong and dependable attachment, keeping the clamps in place. They can be used for various applications such as manufacturing, construction, securing wiring harnesses, or fuel lines in automotive.
A Dual U Clamp, with a screw mounting design, has a low profile and is ideal for use on densely packed boards or other limited space applications.
The clamp is useful for gathering, securing and routing of two parallel wire bundles. It is secured using a screw or snap rivet (sold separately).
A Dual U Clamp, with a plug in design, has a low profile and is ideal for use on densely packed boards or other limited space applications.
The clamp is useful for gathering, securing and routing of two parallel wire bundles. The clamp is secured using a pre-installed snap rivet.
Half U Cable Clamp is quick and easy to install, thanks to its strong adhesive mount. Ideal for securing lightweight cables, wires and cords.
This cable clamp is low profile for use on densely packed boards or other limited space applications and good for mounting bundles in corners or along edges.
Half U Clamps with fir tree bases are used for securing, fastening and attaching objects due to their exceptional holding strength. It can be inserted into threaded, unthreaded, or drilled holes in metal, wood, or plastic, making it incredibly versatile.
Its low profile makes it the perfect component for densely packed boards or other space-limited applications, such as in corners or along edges. They are easy to install and provide effective vibration dampening. Used in automotive, aerospace, electronic, and HVAC industries.
Screw Mount Half U Cable Clamps are designed to be installed on flat surfaces, and they feature a half-round U shape that securely holds the cable or wire while allowing for easy installation or removal. They are screw mounted.
Its low profile makes it the perfect component for densely packed boards or other space-limited applications, such as in corners or along edges. Used in automotive, aerospace, electronic, and HVAC industries.
These Half U Cable Clamps are low profile and designed to help secure and organize cables, wires, and other components in densely packed boards or other limited space applications. The snap-in clamps are designed to hold cables securely in place while allowing for easy cable insertion and removal.
Ideal for mounting bundles in corners or along edges. They have excellent resistance to breakage, impact, and corrosion. Used in industrial and automotive applications.
These clamps are designed to be able to open and close for easy install and removal of wires. Large contoured base assures stable mounting.
Adhesive Mount Adjustable Cable Clamps have a ratcheting feature to hold and lock bundles securely. Clamps can be reopened for routing changes ans are goood in high vibration applications, these clamps will not open unless tab is released. Adhesive base allows for easy installation. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
This pillar allows for stacking multiple EFA04 fiber reels. Once the desired number of reels are stacked, they are restrained with a spring clip that is included. Pillar is mounted with an included rivet from the bottom of the board.
Flat cable clamp with adhesive base that allows for quick and easy installation.Ideal for holding and routing cables, wires and cords. The foam that is on both sides of the clamp cushions and holds fiber and cables, preventing them from shifting or moving out of position.. It is durable and ensure longevity and resistance to wear and tear.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Flat Cable Clamp used for a quick positive clamping of flat cable up to 50, 40, or 30 conductors wide. Ideal for holding and routing cables, wires and cords. Its double backed adhesive base and latch allows for quick addition or removal of cables. It secures them in place, and prevent from shifting or moving out of position. It is durable and ensure longevity and resistance to wear and tear.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Flat cable clamps have an adhesive mount and hinged tension design to securely hold flat cable and wires in place. Its adhesive base offers stability and security for your applications.
Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.
Flat cable clamps have an adhesive mount and hinged tension design to securely hold flat cable and wires in place. Its adhesive base offers stability and security for your applications.While the low profile makes it ideal for limited space applications, making it lightweight and durable.
Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.
Flat Cable Clamps have an adhesive base and a tensioning arm, which securely grips wires, cords and cables in place.
The one-arm design gives the cable or wires a firm hold, preventing it from slipping or shifting position. The tension-based system enables variable clamping force to meet various cable layouts and diameters.
It is made of durable and lightweight materials resistant to impact and abrasion.
Flat cable clamps have an adhesive mount design to securely hold flat cable and wires in place. Its adhesive base offers stability and security for your applications.
Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.
Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.
The range includes the ribbon clamp screw and adhesive mounted.Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.
Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.
The range includes the ribbon clamp screw and adhesive mounted with tension.Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.
Snap-in Flat cable clamps have a hinged design to securely hold flat cable and wires in place. It offers stability and security for your applications.
Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.
Snap-in Flat cable clamps have a hinged design to securely hold flat cable and wires in place. It offers stability and security for your applications.
Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.
Snap-in Flat cable clamps have a hinged with tension designed to securely hold flat cable and wires in place. It offers stability and security for your applications.
Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.
Snap-in Flat clamps have a hinged design to hold flat cables and wires in place securely. It offers stability and security for your applications. The low profile allows the clamp to sit flush against the surface it is being attached to, minimizing its visual impact and preventing it from getting in the way. Useful for applications where aesthetics and space are of importance.
Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.
The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.
Snap-in Flat cable clamps have a top lock design to securely hold flat cable and wires in place. It offers stability and security for your applications. The clamp's small size enables use in confined locations where larger clamps might not be practical. The top lock design guarantees a tight grip on the cable, preventing it from moving or experiencing damage.
Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.
Snap-in Flat cable clamps have a top lock design to securely hold flat cable and wires in place. It offers stability and security for your applications. The top lock design guarantees a tight grip on the cable, preventing it from moving or experiencing damage.
Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue