For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
(2 product groups)
This pillar allows for stacking multiple EFA04 fiber reels. Once the desired number of reels are stacked, they are restrained with a spring clip that is included. Pillar is mounted with an included rivet from the bottom of the board.
Plastic Fixed Length Seals provide an easy and economical way to deter theft, as well as signal evidence of tampering or breach of goods. They are ideal for securing truck and container doors.
Our range is available in several types, including InnoLock, OctoLock and TwinLock.
InnoLock features a flat and tear-off tab for easy, tool-free removal. The seal has an anti-tamper metal locking jaw.
OctoLock and TwinLock are all-plastic options. OctoLock has a heavy-duty octagonal head and features a pre-determined break point. OctoLock and TwinLock benefit from a double locking mechanism with an acetal jaw that has a higher melting point than polypropylene (PP).
TwinLock also has a pre-set break point on the deal for ease of removal. It features a fixed loop design. For full security benefits of the double locking mechanism, insert until you hear a second click.
High Break Strengths: 9.5kg and 15kg
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.