Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

ANSI Push Fit Raised Face Flange Protector

 (3 product groups)

List Grid

Push In Raised Face Flange Protectors

Raised-face Flange Protectors have a simple push-in design for easy fitting. They feature flexible fins that ensure a snug fit into the bore, every single time.

These flange protectors protect raised face against dirt, moisture, paint and sandblasting. They require no fasteners for fitting.

Part fits 150, 300, 600, 900, 1500 and 250 pound (lb) flanges. Suitable for ANSI and DIN flanges.

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.

  • Material: Polyethylene (PE)
  • Color: Yellow

Raised Face Flange Protector Plugs

Protection Plug specially designed for raised face flange protection. This plug range offers protection for petroleum, gas and water type value flanges. They also protect raised machine face and pipe interior from dirt and moisture, during shot and sand blasting operations.

The plug has a tapered design that snugly fits into the pipes interior and requires no fasteners for installation. The plug does not cover the bold holes on the flange.

  • Meets ANSI and ASME B16.5 specifications.
  • Material: Polyethylene (PE)
  • Colour: Black

Studded Raised Face Flange Protectors

Studded Raised Face Flange Protectors quickly fit into bolt holes on a pipe or valve flange. They are easy to install without the need for any fasteners.

To select a suitable flange protector; measure both the outside diameter and bolt circle diameter on your flange, then select the accordingly sized protector.

This range of flange protectors are weather and petroleum resistant. They meet ANSI B16.5 and API specifications. They are suitable for use on ASA and BS1560 flanges.

  • Material: Polyethylene (PE)
  • Colours: Black and Blue