Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Spring Clips Rubber Based Masking Tape

 (2 product groups)

List Grid

Masking Tape - Discs

Masking Tape Discs are used for a host of masking applications and come in a choice of material options.

7.3-Mil Crepe Tape with high-temperature Rubber adhesive provides a thick, pressure-sensitive tape that is easy to apply and remove with clean lines. This tape is best removed when warm or hot, but can also be removed when cold. Ideal for low-temperature paint and powder coating applications.

1-Mil Polyimide Film with Silicone adhesive has excellent heat and solvent resistance. It also has excellent dielectric strength (up to 6500 volts) and is highly conformable. Applications that these are ideally suited to, include; high-temperature processes, powder coating, soldering, electrical insulation and PC boards.

2-Mil Polyester Film with 1.4-Mil Silicone adhesive is an industry standard product. It also has excellent heat and solvent resistance and offers no shrinkage. Ideal applications include; powder coating, e-coating, plating and anodizing.

All tape and discs are supplied with a split-back liner for easy removal from the role. Cleanly removes after use without leaving behind unsightly residue.

  • Materials: Crepe 325F (163C), Polyimide 500F (260C) and Polyester 400F (204C)
  • Colors: Tan, Amber and Green

Masking Tape - Rolls

Masking Tapes are used for a hose of masking applications and come in a choice of material options.

Woven Fibreglass (glass cloth) with Silicone adhesive is ideal for powder coating, e-coating, plating, anodizing and high-temperature processes.

7.3-Mil Crepe with high-temperature Rubber adhesive is a thick, pressure-sensitive masking tape that is easy to apply and remove with clean lines. Best removed when warm or hot, but it can also be removed when cold. Ideal for low-temperature liquid and powder coating applications.

1-Mil Polyimide Film with Silicone adhesive has excellent heat and solvent resistance. It also has dielectric strength (up to 6500 volts) and is highly conformable. It cleanly removes in one-piece after use. Ideal for high-temperature processes, powder coating, soldering, electrical insulation and PC board applications.

2-Mil Polyester Film with Silicone adhesive is an industry standard product with excellent heat and solvent resistance, and no shrinkage. Does not leave behind unsightly residue and removes in one-piece. Applications include; powder coating, e-coating, plating and anodizing.

Silicone on a Myar Film tape is form-fitting, making it an excellent solution for odd shapes. It creates a waterproof seal after 24-hour self-bonding cure. It has excellent electrical properties, with a dielectric strength of 300 VPM per minute at 356F. Suitable applications include high-temperature cures and all coating applications.

  • Materials: Crepe 325F (163C), Polyimide 500F (260C), Polyester 400F (204C) and Fibreglass 500F (260C)
  • Colors: Tan, Amber, Green and White