For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Glue Dot Adhesive Dots are pressure sensitive patterns of rubber based adhesive that offer instant bonding. Glue Dots are available in low, medium, and high profiles and various tack levels that are safer and faster than hot glue.
These Hook and Loop Rolls are great for cables that need to be securely held together but must also be released and resealed regularly. When these two surfaces are forced together, they form a strong and adaptable bond that remains hard until purposely separated.
Available in rolls that can be trimmed to any length requested. It is simple to install by pressing both sides to create a secure and adjustable connection. It not only saves time but also decreases the chance of material damage. Commonly used in applications for industrial and commercial.
These Hook and Loop - Cable Ties are ideal for cable organisation since they must be securely held together, released, and resealed regularly. The hook and loop strap adjusts quickly and easily, ensuring a precise fit around bundles of cables without the risk of over-tightening or damaging the cables themselves, making it excellent for fragile cables.
The hook and loop strap wraps easily over the cables, and the firm grip offers a secure hold without the need for additional fasteners or adhesives. Commonly used in applications for industrial, automotive and commercial.
Hook and Loop fasteners have a strong adhesive with high initial tack. The products come on a clear polyester liner for easy release. Bonds well to corrugate, chipboard, glass, wood, powder coated metal, and low surface energy plastics.Specifications:Adhesive: Rubber based permanent (not recommended in applications with direct UV exposure)Material: 100% nylon with clear polyester film linerApplication Temperature: 65F to 100FService Temperature: -20F to 150F ApplicationsSample booksPOP displaysExhibitsEnclosuresPackagingBinders
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.