For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
(5 product groups)
This pillar allows for stacking multiple EFA04 fiber reels. Once the desired number of reels are stacked, they are restrained with a spring clip that is included. Pillar is mounted with an included rivet from the bottom of the board.
Hook and Loop fasteners have a strong adhesive with high initial tack. The products come on a clear polyester liner for easy release. Bonds well to corrugate, chipboard, glass, wood, powder coated metal, and low surface energy plastics.Specifications:Adhesive: Rubber based permanent (not recommended in applications with direct UV exposure)Material: 100% nylon with clear polyester film linerApplication Temperature: 65F to 100FService Temperature: -20F to 150F ApplicationsSample booksPOP displaysExhibitsEnclosuresPackagingBinders
The Tension Clamps are ideal for holding cables securely and in place. With one end suitable for mounting with a screw or rivet, these clamps are quick fitting.
These Spring Clips are ideal for clamping cables to a panel. They attach to the panel using the push-fit fastener attached.
These Hinged Spring Clips are ideal for clamping cables to a panel. They attach to the panel using the push-fit fastener attached.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.