Menu Search

3 Way Panel Formers

In stock

3 Way Panel Formers can join three display panels, signs, and other applications securely using internal teeth at 120 degrees. It also prevents the panels from coming loose, providing a secure connection.

It is easy to use and used in industries such as construction, retail, and point of display. Their material blends into displays of any colour for a neat finish.

  • Material: PVC
  • Colour: Clear

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Item Code Price range Availability View
£ 1.5841 - £ 1.5841 10700 In stock
3 Way Panel Former 120 ° PVC

497213

Price Range
£ 1.5841 - £ 1.5841

Stock Levels
10700 In stock
Attributes
  • Colour
    Clear
  • Full Material
    Polyvinyl Chloride
  • Maximum Compatible Material Thickness
    2.5 mm