For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(9 product groups)
Compression latches, also referred to as compression cam latches, utilize gaskets pressed against a door or panel opening to create a secure seal, effectively keeping out dust and moisture. Widely employed in industrial cabinets, panels, and various enclosures, these latches serve the fundamental purpose of securely closing doors.
These fasteners hold two surfaces together with a gasket, featuring a trigger release mechanism for opening. Similar to standard cam latches, compression latches consist of a base and a cam lever, turned to lock the latch. Additionally, a compression lock, a variant of the compression latch, integrates keys and a locking mechanism for enhanced security. Each compression lock from our collection is supplied with two sets of keys.
Compression latches can either be fixed, providing a set compression level, or adjustable, allowing for a change in compression with a wide grip range. Notably, their tight seal makes them well-suited for environments with vibrations, such as industrial machinery, contributing to noise reduction. Furthermore, they prove effective in sealing against dust or moisture, while their ease of installation adds to their practicality.
The primary advantage of employing compression locks lies in their effective safeguarding when combined with gaskets on the application. This makes compression latches an optimal choice for access hardware in various applications, including:
These systems are routinely exposed to diverse environmental elements, and by utilizing compression latches, the risk of rain or debris infiltration, potentially causing harm to the internal electrical components, is mitigated.
Furthermore, the use of compression latches in the mentioned applications offers an additional advantage: resistance to vibration. This is particularly crucial in scenarios where vibrations may arise from factors such as running engines or uneven terrain. The tight seal formed by the gasket ensures that access panel doors remain secure, preventing any rattling or unintended unlatching during periods of system vibration.
For more information, visit our guides: 'How to size the cam lock and latch you need' and 'How to choose the right lock'
Adjustable T Handle Compression Latches that are provided with up to 6mm of pre-set compression. Ideal for use with cabinets that require better sealing under vibration conditions.
The latches are hand operated, have locking (CH 751 stainless steel shutter) and non-locking (no cylinder) options. Two keys are supplied with every lock. The latches are also supplied with a rubber sealing gasket. Cams are sold separately.
The adjustable latches have a quarter-turn cam operation and a wide grip range with an adjustable nut.
Adjustable Compression Latches featuring a wide grip range with adjustable screws. The latch provides good compression and is available in a choice of pre-set compression options including 4mm and 6mm, for improved noise isolation. The latch has noise-dampening properties and offers better sealing under vibration and shock conditions.
Used in applications where environmental factors such as temperature fluctuations, or gasket wear, can impact sealing effectiveness. Resistant to temperatures between -50C up to +80 C. Commonly used in industries like industrial enclosures.
The range features latches with a quarter-turn cam operation and a choice of locking and non-locking options.
Compression Latches with a Wing Knob design are ideal for applications that require better sealing under vibration conditions. They are commonly used for cabinets and access panels in manufacturing environments.
Our range features adjustable and fixed latches that are locking or non-locking. Where the latch is locking, two keys are supplied with every lock. The adjustable latches have a quarter turn cam operation. Cams are sold separately.
These latches can be used for both left-hand and right-hand applications. Features 6mm of pre-set compression for improved noise isolation.
Compression Latch with a T Handle are hand-operated and have a fixed design. They are used in a range of access hardware applications and are a great choice for cabinets and access panels.
Our range is available with locking and non-locking options. All locking options are supplied with two keys. All latches are supplied with rubber sealing gasket and 6mm of pre-set compression to increase noise isolation.
Compression Latch with a Wing Knob is an ideal choice when better sealing is required under vibration conditions. A popular choice for cabinets, access panels and other access hardware applications.
This compression latch range has a fixed design that are available in locking and non-locking options. Locking options are supplied with two keys. All latches are provided with 6mm of pre-set compression to increase noise isolation.
The latches require the use of standard cams without stoppers, which are sold separately.
Fixed Compression Cam Latches are a versatile, low-profile round design. Ideal for holding doors and panels shut while eliminating noises from vibration and panel movement.
The added compression allows for secure closure when IP/NEMA performance is required. It has been tested according to the DIN for vibration and shock. When the key is turned 180 degrees the cam moves to the fixing position.
It works in temperatures from -50 to +80 C.
Flush Compression Lever Latch with an offset trigger design. Provides good gasket compression and is easy to use. Suitable for left and right hand applications to secure doors, cabinets, or panels.
Suitable for a panel thickness of less than, and including, 2mm. It is available in a selection of adjustable grip range: 0-24mm, 24-46mm, 36-48mm, and 51-63mm.
These Latches come as either keyed alike (5333), keyed different or with no lock and supplied with 2 keys per lock.
Lift and Turn Compression Lock is ideal for cabinets that require better sealing under vibration condition. The locks provides 5 mm of compression to increase noise isolation. The Cut out for this range is 16.5x13.7 mm.
Series Code :SR6483
Mini Adjustable Compression Latches are IP65 rated and are made from Black Die-Cast Zinc. They offer a 4mm compression and are supplied with a sealing gasket. They allow for a simple adjustment of the grip range and are ideal for applications with a limited space. The keys that are compatible are sold separately
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.