Quantity | Unit price |
---|---|
1 + | £ 28.6005 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Mount Type | Hand Rolls |
---|---|
Removability | Removable |
Overall Diameter | 5.0 mm |
Overall Diameter | 0.197 in |
Overall Thickness | 1.0 mm |
Overall Thickness | 0.039 in |
Quantity Per Roll | 2000 Pieces |
Commodity Code | 3919108025 |
Viscosity | Translucent |
Colour | Translucent |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue