The Adhesive Mount Cable Tie Holder range offers versatility in terms of mounting options. It comes supplied with adhesive and also allows screw fixing. Available in fixed four-way cable tie installation direction or swivel base holder. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Series Code :SR1718
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Maximum Compatible Cable Tie Width | Overall Width | Overall Height | View | |
---|---|---|---|---|---|---|---|
£ 0.3738 - £ 0.3821 | 2994 In stock |
1 in
25.4 mm
|
|
1 in
25.4 mm
|
0.189 in
4.8 mm
|
||
FTH-10A-RT-M | £ 0.9018 - £ 0.9018 | 1862 In stock |
2 in
50.8 mm
|
0.300 in
7.6 mm
|
2 in
50.8 mm
|
0.299 in
7.6 mm
|
|
FTH-5-01-M | £ 0.1246 - £ 0.1298 | 2992 In stock |
0.752 in
19.1 mm
|
0.142 in
3.6 mm
|
0.752 in
19.1 mm
|
0.24 in
6.1 mm
|
|
460329 | £ 0.1311 - £ 0.1311 | 10728 In stock |
0.492 in
12.5 mm
|
0.126 in
3.2 mm
|
0.492 in
12.5 mm
|
0.126 in
3.2 mm
|
|
£ 0.1311 - £ 0.1311 | 66600 In stock |
0.492 in
12.5 mm
|
0.126 in
3.2 mm
|
0.492 in
12.5 mm
|
0.126 in
3.2 mm
|
||
£ 0.1286 - £ 0.1311 | Request the lead time here |
0.709 in
18.0 mm
|
0.177 in
4.5 mm
|
0.709 in
18.0 mm
|
0.177 in
4.5 mm
|
||
£ 0.3613 - £ 0.3613 | 41194 In stock |
0.752 in
19.1 mm
|
0.142 in
3.6 mm
|
0.752 in
19.1 mm
|
0.24 in
6.1 mm
|
||
£ 0.1931 - £ 0.1973 | 3003 In stock |
1.102 in
28.0 mm
|
0.189 in
4.8 mm
|
1.102 in
28.0 mm
|
0.157 in
4.0 mm
|
||
£ 0.1298 - £ 0.1298 | Request the lead time here |
0.752 in
19.1 mm
|
0.142 in
3.6 mm
|
0.752 in
19.1 mm
|
0.138 in
3.5 mm
|
||
FTH-5A4-RT-M | £ 0.157 - £ 0.1639 | 78406 In stock |
0.752 in
19.1 mm
|
0.138 in
3.5 mm
|
0.752 in
19.1 mm
|
0.24 in
6.1 mm
|
|
460330 | £ 0.1286 - £ 0.1311 | 2800 In stock |
0.748 in
19.0 mm
|
0.142 in
3.6 mm
|
0.748 in
19.0 mm
|
0.154 in
3.9 mm
|
|
494644 | £ 0.1286 - £ 0.1311 | 400 In stock |
0.748 in
19.0 mm
|
0.142 in
3.6 mm
|
0.748 in
19.0 mm
|
0.154 in
3.9 mm
|
|
FTH-7A4-RT-M | £ 0.2098 - £ 0.2181 | 34213 In stock |
1 in
25.4 mm
|
0.138 in
3.5 mm
|
1 in
25.4 mm
|
0.28 in
7.1 mm
|
|
£ 0.214 - £ 0.4494 | 28868 In stock |
0.752 in
19.1 mm
|
0.142 in
3.6 mm
|
0.752 in
19.1 mm
|
0.24 in
6.1 mm
|
||
£ 0.5155 - £ 0.5155 | 2141 In stock |
1 in
25.4 mm
|
0.142 in
3.6 mm
|
1 in
25.4 mm
|
0.315 in
8.0 mm
|
||
FTH-40A-RT | £ 0.157 - £ 0.1639 | 4758 In stock |
0.752 in
19.1 mm
|
0.142 in
3.6 mm
|
0.752 in
19.1 mm
|
0.138 in
3.5 mm
|
|
£ 0.2751 - £ 0.2807 | Request the lead time here |
1.5 in
38.1 mm
|
0.300 in
7.6 mm
|
1.5 in
38.1 mm
|
0.299 in
7.6 mm
|
||
460334 | £ 0.1286 - £ 0.1311 | Request the lead time here |
0.709 in
18.0 mm
|
0.177 in
4.5 mm
|
0.709 in
18.0 mm
|
0.177 in
4.5 mm
|
|
494646 | £ 0.182 - £ 0.1862 | Request the lead time here |
1.126 in
28.6 mm
|
0.189 in
4.8 mm
|
1.102 in
28.0 mm
|
0.209 in
5.3 mm
|
|
£ 0.1296 - £ 0.1323 | 16098 In stock |
0.752 in
19.1 mm
|
0.142 in
3.6 mm
|
0.752 in
19.1 mm
|
0.24 in
6.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.