Menu Search

Adhesive Mount Cable Tie Holder

In stock

The Adhesive Mount Cable Tie Holder range offers versatility in terms of mounting options. It comes supplied with adhesive and also allows screw fixing. Available in fixed four-way cable tie installation direction or swivel base holder. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Series Code :SR1718

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
28 results
Product SKUs information
Item Code Price range Availability Overall Length Maximum Compatible Cable Tie Width Overall Width Overall Height View
£ 0.1931 - £ 0.1973 Request the lead time here
28.0 mm
4.8 mm
28.0 mm
4.0 mm
£ 0.1514 - £ 0.1514 2367 In stock
19.1 mm
3.6 mm
19.1 mm
3.5 mm
FTH-7-01-M £ 0.175 - £ 0.182 85 In stock
25.4 mm
4.8 mm
25.4 mm
7.1 mm
460332 £ 0.182 - £ 0.1862 500 In stock
28.0 mm
4.8 mm
28.0 mm
4.0 mm
494645 £ 0.1286 - £ 0.1311 12000 In stock
21.0 mm
3.6 mm
21.0 mm
3.5 mm
£ 0.2042 - £ 0.2126 4363 In stock
12.7 mm
2.5 mm
12.7 mm
3.5 mm
£ 0.1681 - £ 0.175 788 In stock
26.2 mm
4.8 mm
17.5 mm
460331 £ 0.1286 - £ 0.1311 13412 In stock
21.8 mm
3.6 mm
4.7 mm
4.0 mm
  • of 2
Cable Tie Holder Adhesive M5 4.8 mm PA Natural

460333

Price Range
£ 0.1973 - £ 0.1931

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Overall Height
    4.0 mm
  • Overall Length
    28.0 mm
  • Overall Width
    28.0 mm
Cable Tie Holder Adhesive 0.142 in ABS White

FTH-40A1-RT

Price Range
£ 0.1514 - £ 0.1514

Stock Levels
2367 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    White
  • Mounting Method
    Adhesive
  • Overall Height
    3.5 mm
  • Overall Length
    19.1 mm
Cable Tie Holder Screw 8 0.190 in PA Natural

FTH-7-01-M

Price Range
£ 0.182 - £ 0.175

Stock Levels
85 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw
  • Overall Height
    7.1 mm
  • Overall Length
    25.4 mm
  • Overall Width
    25.4 mm
Cable Tie Holder Adhesive M5 4.8 mm PA Natural

460332

Price Range
£ 0.1862 - £ 0.182

Stock Levels
500 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Overall Height
    4.0 mm
  • Overall Length
    28.0 mm
  • Overall Width
    28.0 mm
Cable Tie Holder Adhesive 3.6 mm PA Black

494645

Price Range
£ 0.1311 - £ 0.1286

Stock Levels
12000 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Adhesive
  • Overall Height
    3.5 mm
  • Overall Length
    21.0 mm
  • Overall Width
    21.0 mm
Cable Tie Holder Adhesive 2.5 mm PA Natural

MFTH-2-01A4-RT

Price Range
£ 0.2126 - £ 0.2042

Stock Levels
4363 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Overall Height
    3.5 mm
  • Overall Length
    12.7 mm
Cable Tie Holder Adhesive 4.8 mm PVC White

FTH-2A4-RT-M

Price Range
£ 0.175 - £ 0.1681

Stock Levels
788 In stock
Attributes
  • Colour
    White
  • Mounting Method
    Adhesive
  • Base Height
    1.6 mm
  • Overall Length
    26.2 mm
  • Overall Width
    17.5 mm
Cable Tie Holder Adhesive 3.6 mm PA Natural

460331

Price Range
£ 0.1311 - £ 0.1286

Stock Levels
13412 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Overall Height
    4.0 mm
  • Overall Length
    21.8 mm
  • Overall Width
    4.7 mm