Quantity | Unit price |
---|---|
500 + | £ 8.4122 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adhesive Material | Acrylic |
---|---|
Colour | Grey |
Material | PVC |
Mounting Method | Adhesive |
Base Length | 44.5 mm |
Base Length | 1.752 in |
Base Width | 31.0 mm |
Base Width | 1.22 in |
Compatible Cable Diameter Range | 8.0 mm |
Compatible Cable Diameter Range | 0.315 in |
Maximum Compatible Cable Diameter | 8.0 mm |
Maximum Compatible Cable Diameter | 0.315 in |
Operating Temperature Range | 0 - 50 °C |
Operating Temperature Range | 32 - 122 °F |
Overall Height | 11.1 mm |
Overall Height | 0.437 in |
Material Flammability Standard | UL94 V-0 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.