Quantity | Unit price |
---|---|
100 + | £ 3.1266 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Grey |
---|---|
Mounting Method | Adhesive |
Base Length | 30 mm |
Base Length | 1.181 in |
Base Width | 30.0 mm |
Base Width | 1.181 in |
Compatible Cable Diameter Range | 12.0 - 14.0 mm |
Compatible Cable Diameter Range | 0.472 - 0.551 in |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Type | Locking |
Style | 1 |
Standard | RoHs |
Standard | UL |
Standard | HF |
Adjustability | Fixed |
Full Material | Polyamide |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.