Quantity | Unit price |
---|---|
500 + | £ 0.2584 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Material | Acrylic Based Adhesive |
---|---|
Colour | Grey |
Mounting Method | Adhesive |
Base Length | 19.1 mm |
Base Length | 0.752 in |
Base Width | 19.1 mm |
Base Width | 0.752 in |
Compatible Cable Diameter Range | 6.4 mm |
Compatible Cable Diameter Range | 0.252 in |
Operating Temperature Range | 0 - 50 °C |
Operating Temperature Range | 32 - 122 °F |
Material Flammability Standard | UL94 V-0 |
Commodity Code | 3926909790 |
Type | 2 |
Style | 2 |
Standard | UL |
Standard | RMS |
Adjustability | Fixed |
Full Material | Polyvinyl Chloride |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.