Menu Search

Adhesive Mount Locking D Clamp

In production

D-Style Adhesive Mount Locking Cable Clamp features an acrylic adhesive base, making them quick and easy to install or remove. These clamps securely gather and lock cables, wires, and cords in place. Their top presses under the lid to lock the threads in place and are reusable, allowing cables to be added and removed a number of times. Used for walls, ceilings and floors, among other places.

Resistant to high vibration, it can maintain a secure grip even when used continuously.Used in electronics, and automotive industries.

  • Material: PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-0

The adhesive element of the product has a shelf life of approximately 1 year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
2 results
Product SKUs information
Item Code Price range Availability View
£ 0.3238 - £ 0.3238 Request the lead time here
£ 0.3863 - £ 0.3863 Request the lead time here
Cable Clamp Adhesive 3.2 mm PVC Grey

KKDL-4-RT

Price Range
£ 0.3238 - £ 0.3238

Stock Levels
Request the lead time here
Attributes
  • Adhesive Material
    Acrylic Adhesive/Foam Tape/PE Paper Liner
  • Colour
    Grey
  • Material
    PVC
  • Mounting Method
    Acrylic Adhesive
  • Base Length
    12.7 mm
Cable Clamp Adhesive 5.6 mm PVC Grey

KKDL-8-RT

Price Range
£ 0.3863 - £ 0.3863

Stock Levels
Request the lead time here
Attributes
  • Adhesive Material
    Acrylic Adhesive/Foam Tape/PE Paper Liner
  • Colour
    Grey
  • Material
    PVC
  • Mounting Method
    Acrylic Adhesive
  • Base Length
    19.1 mm