Menu Search

Adhesive Mount Locking D Clamp

In stock

D-Style Adhesive Mount Locking Cable Clamp features an acrylic adhesive base, making them quick and easy to install or remove. These clamps securely gather and lock cables, wires, and cords in place. Their top presses under the lid to lock the threads in place and are reusable, allowing cables to be added and removed a number of times. Used for walls, ceilings and floors, among other places.

Resistant to high vibration, it can maintain a secure grip even when used continuously.Used in electronics, and automotive industries.

  • Material: PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-0

The adhesive element of the product has a shelf life of approximately 1 year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
2 results
Product SKUs information
Essentra Part Number Price range Availability View
£ 0.3302 - £ 0.3302 1879 In stock
£ 0.394 - £ 0.394 394 In stock
Cable Clamp PVC Grey

10159378

Price Range
£ 0.3302 - £ 0.3302

Stock Levels
1879 In stock
Attributes
  • Colour
    Grey
  • Material
    PVC
  • Overall Height
    7.1 mm
  • Material Flammability Standard
    UL94 V-0
Cable Clamp PVC Grey

10159385

Price Range
£ 0.394 - £ 0.394

Stock Levels
394 In stock
Attributes
  • Colour
    Grey
  • Material
    PVC
  • Overall Height
    10.9 mm
  • Material Flammability Standard
    UL94 V-0