Menu Search

Adhesive Raised Face Flange Protectors

In stock

Raised-face Flange Protectors are adhesive backed and feature an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.

Shaped like a disc, the protects provide full flange face protection. The range is suitable for DIN and ANSI flange specifications. They are available with holes for internal bore sand blasting and have a standard thickness of 1.5 mm.

They discs are ozone and weather resistant, as well as offering resistance to petrol, oil and non-oxidisation acids. They are also able to withstand temperatures from -15C up to +70C.

Requires no fasteners.

  • Material: Rubber
  • Colour: Black


Series Code :SR1361

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
88 results
Product SKUs information
Item Code Price range Availability Compatible Nominal Pipe Sizes T OD View
£ 0.4627 - £ 1.235 900 In stock
1.5 mm
40.0 mm
£ 0.7712 - £ 2.1443 803 In stock
1.5 mm
78.0 mm
£ 2.1261 - £ 6.6963 330 In stock
1.5 mm
138.0 mm
£ 6.0032 - £ 17.2228 132 In stock
1.5 mm
26.8 mm
£ 1.0325 - £ 2.2668 616 In stock
1.5 mm
75.0 mm
£ 6.5312 - £ 13.1841 60 In stock
1.5 mm
200.0 mm
£ 29.4047 - £ 48.0206 16 In stock
1.5 mm
39.0 mm
£ 78.2087 - £ 114.645 2 In stock
1.5 mm
590.0 mm
£ 8.0737 - £ 17.2488 Request the lead time here
1.5 mm
255.0 mm
£ 16.9396 - £ 36.1913 12 In stock
1.5 mm
325.0 mm
£ 0.4627 - £ 0.9717 100 In stock
1.5 mm
51.0 mm
£ 2.0328 - £ 4.134 148 In stock
1.5 mm
115.0 mm
£ 36.6586 - £ 78.3494 50 In stock
1.5 mm
490.0 mm
£ 16.3838 - £ 32.1527 50 In stock
1.5 mm
430.0 mm
£ 11.1511 - £ 22.2515 Request the lead time here
1.5 mm
346.0 mm
£ 78.7368 - £ 168.2937 20 In stock
1.5 mm
780.0 mm
£ 16.9396 - £ 36.1913 10 In stock
1.5 mm
308.0 mm
601498 £ 46.3953 - £ 99.1588 100 In stock
1.5 mm
300.0 mm
£ 4.9332 - £ 10.5525 79 In stock
1.5 mm
182.0 mm
£ 12.2171 - £ 24.3881 Request the lead time here
1.5 mm
362.0 mm
  • of 5
Adhesive Disc DIN 10 40.0 mm 1.5 mm Rubber Black

48311

Price Range
£ 1.235 - £ 0.4627

Stock Levels
900 In stock
Attributes
  • OD
    40.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Adhesive Disc DIN 32 78.0 mm 1.5 mm Rubber Black

48315

Price Range
£ 2.1443 - £ 0.7712

Stock Levels
803 In stock
Attributes
  • OD
    78.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Adhesive Disc DIN 80 138.0 mm 1.5 mm Rubber Black

48319

Price Range
£ 6.6963 - £ 2.1261

Stock Levels
330 In stock
Attributes
  • OD
    138.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    3926909790
Flange Protector DIN 200 26.8 mm 1.5 mm Rubber Black

48323

Price Range
£ 17.2228 - £ 6.0032

Stock Levels
132 In stock
Attributes
  • OD
    26.8 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    3926909790
Adhesive Disc ANSI 1-1/2" 75.0 mm 1.5 mm Rubber Black

48329

Price Range
£ 2.2668 - £ 1.0325

Stock Levels
616 In stock
Attributes
  • OD
    75.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    3926909790
Flange Protector ANSI 5" 200.0 mm 1.5 mm Rubber Black

48333

Price Range
£ 13.1841 - £ 6.5312

Stock Levels
60 In stock
Attributes
  • OD
    200.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Flange Protector ANSI 12" 39.0 mm 1.5 mm Rubber Black

48337

Price Range
£ 48.0206 - £ 29.4047

Stock Levels
16 In stock
Attributes
  • OD
    39.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    3926909790
Adhesive Disc ANSI 20" 590.0 mm 1.5 mm Rubber Black

48341

Price Range
£ 114.645 - £ 78.2087

Stock Levels
2 In stock
Attributes
  • OD
    590.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Adhesive Disc 255.0 mm 1.5 mm Rubber Black

48083

Price Range
£ 17.2488 - £ 8.0737

Stock Levels
Request the lead time here
Attributes
  • OD
    255.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Adhesive Disc 325.0 mm 1.5 mm Rubber Black

48216

Price Range
£ 36.1913 - £ 16.9396

Stock Levels
12 In stock
Attributes
  • OD
    325.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4016999790
Adhesive Disc 51.0 mm 1.5 mm Rubber Black

48250

Price Range
£ 0.9717 - £ 0.4627

Stock Levels
100 In stock
Attributes
  • OD
    51.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Adhesive Disc ANSI 2.1⁄2" 115.0 mm 1.5 mm Rubber Black

48362

Price Range
£ 4.134 - £ 2.0328

Stock Levels
148 In stock
Attributes
  • OD
    115.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4016999790
Adhesive Disc 490.0 mm 1.5 mm Rubber Black

48392

Price Range
£ 78.3494 - £ 36.6586

Stock Levels
50 In stock
Attributes
  • OD
    490.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Adhesive Disc 430.0 mm Rubber Black

464641

Price Range
£ 32.1527 - £ 16.3838

Stock Levels
50 In stock
Attributes
  • OD
    430.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Adhesive Disc 346.0 mm 1.5 mm Rubber Black

552324

Price Range
£ 22.2515 - £ 11.1511

Stock Levels
Request the lead time here
Attributes
  • OD
    346.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Adhesive Disc 780.0 mm 1.5 mm Rubber Black

600808

Price Range
£ 168.2937 - £ 78.7368

Stock Levels
20 In stock
Attributes
  • OD
    780.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Adhesive Disc 308.0 mm 1.5 mm Rubber Black

601175

Price Range
£ 36.1913 - £ 16.9396

Stock Levels
10 In stock
Attributes
  • OD
    308.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Adhesive Disc 300.0 mm 1.5 mm Rubber Black

601498

Price Range
£ 99.1588 - £ 46.3953

Stock Levels
100 In stock
Attributes
  • OD
    300.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Adhesive Disc 182.0 mm 1.5 mm Rubber Black

601557

Price Range
£ 10.5525 - £ 4.9332

Stock Levels
79 In stock
Attributes
  • OD
    182.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Adhesive Disc 362.0 mm 1.5 mm Rubber Black

601882

Price Range
£ 24.3881 - £ 12.2171

Stock Levels
Request the lead time here
Attributes
  • OD
    362.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000