Quantity | Unit price |
---|---|
250 + | £ 0.5955 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M10 |
---|---|
Base Diameter | 25.0 mm |
Base Diameter | 0.984 in |
Thread Length | 20.0 mm |
Thread Length | 0.787 in |
Material | PE;Steel |
Base Type | Rigid |
Colour | Black |
Full Material | Polyethylene;Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue