Menu Search

Articulated Adjustable Feet 25.0 mm M8 70.0 mm Black

Stud Mount Levelling Foot has a 25.0 mm | 0.984 in articulating swivel base for mounting machinery or conveyors up to.
Item code:

466170

41343 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 + £ 0.5818
Standard pack: 200

Order in multiple of 200

Total price:

£ 116.36

200 x £ 0.5818

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M8
Base Diameter 25.0 mm
Base Height 19.0 mm
Thread Length 70.0 mm
Base Material PP
Base Type Swivel
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us