Menu Search

Articulated Adjustable Feet 30.0 mm M10 40.0 mm Black

Stud Mount Levelling Foot has a 30.0 mm | 1.181 in articulating swivel base for mounting machinery or conveyors up to.
Item code:

466178

5860 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 + £ 0.6352
Standard pack: 200

Order in multiple of 200

Total price:

£ 127.04

200 x £ 0.6352

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M10
Base Diameter 30.0 mm
Base Height 19.0 mm
Thread Length 40.0 mm
Base Material PP
Base Type Swivel
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us