Quantity | Unit price |
---|---|
1 - 9 | £ 14.75 |
10 - 19 | £ 13.28 |
20 - 49 | £ 12.54 |
50 - 99 | £ 11.80 |
100 + | £ 10.33 |
d1 tol. h6 | 12.0 |
---|---|
d2 tol. h6 | 22.0 |
l1 | 32.0 |
d3 | 21.0 |
l2 | 22.9 |
l3 | 1.30 |
w1 | 1.5 |
Dyn. load C max. N | 410.0 |
Static load C0 max. N | 590.0 |
Weight g | 51.0 |
Material | Steel |
Commodity Code | 8482800090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.