20155810
20155810
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 48.7968 |
| 10 - 19 | £ 43.9212 |
| 20 - 49 | £ 41.4732 |
| 50 - 99 | £ 39.0354 |
| 100 + | £ 34.1598 |
| d1 tol. h6 | 40.0 |
|---|---|
| d2 tol. h6 | 62.0 |
| l1 | 80.0 |
| d3 | 59.0 |
| l2 | 60.0 |
| l3 | 2.15 |
| w1 | 3.0 |
| Dyn. load C max. N | 2150.0 |
| Static load C0 max. N | 4010.0 |
| Weight g | 705.0 |
| Material | Steel |
| Commodity Code | 8482800090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue