Menu Search

Adjustable Linear Ball Bushings

In production

Adjustable Linear Ball Bushings are used in linear motion systems and are designed to provide precise positioning along a linear axis. Composed of a housing with a row of 4-6 round ball circuits housed in a cage. It has a thin slot down the length of the body which closes the clearance between the inner and outer races between the balls and the shaft when installed in a tight fit housing to illiminate play.

When installed on a linear shaft, the ball bearings circulate between the inner and outer races, providing smooth, linear motion.

It can withstand temperatures from -20C to +80C. Ideal for applications that require frequent changes or fine adjustments, such as printing machines, recording equiptment, and manufacturing processes.

  • Used in linear motion systems and are designed to provide precise positioning along a linear axis.
  • It can withstand temperatures from -20C to +80C.
  • Ideal for applications that require frequent changes or fine adjustments, such as printing machines, recording equiptment, and manufacturing processes.
Material: Stainless Steel, Steel Series Code: SRL1711, SRL1708

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
27 results
Product SKUs information
Item Code Price range Availability l2 d1 tol. h6 d2 tol. h6 l3 l1 d3 w1 View
£ 34.28 - £ 48.97 Request the lead time here
44.1
25.0
40.0
1.85
58.0
37.5
2.0
£ 21.29 - £ 30.42 Request the lead time here
22.9
12.0
22.0
1.30
32.0
21.0
1.5
£ 71.13 - £ 101.61 Request the lead time here
101.7
60.0
90.0
3.15
125.0
86.0
3.0
£ 8.84 - £ 12.63 Request the lead time here
14.5
5.0
12.0
1.10
2.0
11.5
1.0
£ 8.84 - £ 12.63 Request the lead time here
16.5
8.0
16.0
1.10
25.0
15.2
1.0
£ 25.71 - £ 36.73 Request the lead time here
14.5
5.0
12.0
1.10
22.0
11.5
1.0
£ 25.78 - £ 36.83 Request the lead time here
16.5
8.0
16.0
1.10
25.0
15.2
1.0
  • of 2
Adjustable Linear Ball Bushing 25.0 40.0 58.0 Stainless Steel

20155698

Price Range
£ 48.97 - £ 34.28

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    58.0
  • d3
    37.5
  • l2
    44.1
Adjustable Linear Ball Bushing 12.0 22.0 32.0 Stainless Steel

20155407

Price Range
£ 30.42 - £ 21.29

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    32.0
  • d3
    21.0
  • l2
    22.9
Adjustable Linear Ball Bushing 60.0 90.0 125.0 Steel

20155933

Price Range
£ 101.61 - £ 71.13

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • d2 tol. h6
    90.0
  • l1
    125.0
  • d3
    86.0
  • l2
    101.7
Adjustable Linear Ball Bushing 5.0 12.0 2.0 Steel

20155919

Price Range
£ 12.63 - £ 8.84

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • d2 tol. h6
    12.0
  • l1
    2.0
  • d3
    11.5
  • l2
    14.5
Adjustable Linear Ball Bushing 8.0 16.0 25.0 Steel

20156015

Price Range
£ 12.63 - £ 8.84

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • d2 tol. h6
    16.0
  • l1
    25.0
  • d3
    15.2
  • l2
    16.5
Adjustable Linear Ball Bushing 5.0 12.0 22.0 Stainless Steel

20155902

Price Range
£ 36.73 - £ 25.71

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • d2 tol. h6
    12.0
  • l1
    22.0
  • d3
    11.5
  • l2
    14.5
Adjustable Linear Ball Bushing 8.0 16.0 25.0 Stainless Steel

20156008

Price Range
£ 36.83 - £ 25.78

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • d2 tol. h6
    16.0
  • l1
    25.0
  • d3
    15.2
  • l2
    16.5