Menu Search

Adjustable Wire Clip

In stock

Available in 2 types. Strap cables to a panel using a push fit fixing that attaches to a 3mm panel. Type 1 has a anti-rotation fixing to hold the strap in place and prevent movement.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Essentra Part Number Price range Availability Inside Width Compatible Hole Diameter Inside Height View
10001721 £ 0.2452 - £ 0.2551 Request the lead time here
56.5 mm
6.0 mm
14.5 mm
£ 0.2452 - £ 0.2551 Request the lead time here
56.5 mm
6.0 mm
14.5 mm
10001707 £ 0.2452 - £ 0.2551 974 In stock
£ 0.2452 - £ 0.2551 250 In stock
56.5 mm
6.0 mm
14.5 mm
£ 0.2392 - £ 0.2489 Request the lead time here
56.5 mm
6.0 mm
14.5 mm
Mounting Strap Push In 6.0 mm 14.5 mm 56.5 mm Nylon 6/6

10001721

Price Range
£ 0.2551 - £ 0.2452

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Push In
  • Base Length
    56.5 mm
  • Compatible Hole Diameter
    6.0 mm
  • Inside Width
    56.5 mm
Mounting Strap Push In 6.0 mm 14.5 mm 56.5 mm PA

10001738

Price Range
£ 0.2551 - £ 0.2452

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Mounting Method
    Push In
  • Base Length
    56.5 mm
  • Compatible Hole Diameter
    6.0 mm
  • Inside Width
    56.5 mm
Mounting Strap 22.0 mm 70.0 mm 30.0 mm Nylon 6/6

10001707

Price Range
£ 0.2551 - £ 0.2452

Stock Levels
974 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Push-In
  • Material Flammability Standard
    UL94 V-0
  • Standard
    UL
  • Standard
    RMS
Mounting Strap Push In 6.0 mm 14.5 mm 56.5 mm PA

10001714

Price Range
£ 0.2551 - £ 0.2452

Stock Levels
250 In stock
Attributes
  • Colour
    Grey
  • Mounting Method
    Push In
  • Base Length
    56.5 mm
  • Compatible Hole Diameter
    6.0 mm
  • Inside Width
    56.5 mm
Mounting Strap Push In 6.0 mm 14.5 mm 56.5 mm PA

10474877

Price Range
£ 0.2489 - £ 0.2392

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Push In
  • Base Length
    56.5 mm
  • Compatible Hole Diameter
    6.0 mm
  • Inside Width
    56.5 mm