Quantity | Unit price |
---|---|
500 - 4999 | £ 0.0694 |
5000 + | £ 0.0462 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Screw Cap |
---|---|
Colour | Black |
Full Material | Low Density Polyethylene |
Compatible Screw Sizes (All) | M5 |
Head Diameter | 17.0 mm |
Head Diameter | 0.669 in |
Shaft Diameter | 4.3 mm |
Shaft Diameter | 0.169 in |
Hole Diameter | 2.8 mm |
Hole Diameter | 0.11 in |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.