Quantity | Unit price |
---|---|
1 - 4 | £ 552.95 |
5 - 9 | £ 525.30 |
10 - 19 | £ 497.66 |
20 - 49 | £ 470.01 |
50 + | £ 414.71 |
Rail Type | Standard |
---|---|
Rail size | 20.0 |
l1 | 3600.0 |
w1 | 20.0 |
h1 | 19.3 |
d1 | 6.0 |
d2 | 9.4 |
h2 | 7.7 |
l2 | 60.0 |
l3 | 30.0 |
Raceway Material | Stainless Steel |
Material | Aluminium |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue