Quantity | Unit price |
---|---|
1 - 4 | £ 756.99 |
5 - 9 | £ 719.14 |
10 - 19 | £ 681.29 |
20 - 49 | £ 643.44 |
50 + | £ 567.74 |
Rail Type | Rear Fixing |
---|---|
Rail size | 25.0 |
l1 | 3960.0 |
w1 | 25.0 |
h1 | 21.8 |
d3 | M6 |
h3 | 12.0 |
l2 | 60.0 |
l3 | 28.0 |
Raceway Material | Stainless Steel |
Material | Aluminium |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.