Menu Search

Aluminium Shafts

In production

These Aluminium Shafts are a versatile, non-magnetic, and lightweight alternative for various sectors that require a sturdy and durable component. It has a great strength-to-weight ratio, corrosion resistance, and thermal conductivity. The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.

It can endure huge loads and function without deformation or failure under harsh circumstances. It is not meant for use with ball bush linear bearings but rather with self-lubricating ceramic bushings.

It can endure temperatures ranging from -130 C to +200 C. Given these characteristics, they are frequently used in applications such as oil and gas equipment, medical devices, the construction sector, and the automobile industry.

  • Have a great strength-to-weight ratio, corrosion resistance, and thermal conductivity.
  • The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.
  • It can endure temperatures ranging from -130 C to +200 C.
Material: Aluminium Series Code: SRL1778, SRL177820, SRL177816, SRL177812, SRL177810, SRL177808

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
342 results
Product SKUs information
Essentra Part Number Price range Availability d1 tol. h6 l1 View
£ 28.9502 - £ 32.0812 Request the lead time here
8.0
700.0
£ 14.1647 - £ 15.6991 Request the lead time here
8.0
250.0
£ 22.2271 - £ 24.6307 Request the lead time here
8.0
500.0
£ 25.7217 - £ 28.5067 Request the lead time here
8.0
600.0
£ 62.6634 - £ 69.4398 Request the lead time here
8.0
1350.0
£ 31.5224 - £ 34.9194 Request the lead time here
8.0
800.0
£ 34.9549 - £ 38.7245 Request the lead time here
8.0
900.0
£ 19.7791 - £ 21.9167 Request the lead time here
8.0
400.0
£ 7.406 - £ 8.2043 Request the lead time here
8.0
100.0
£ 17.5173 - £ 19.4154 Request the lead time here
8.0
350.0
£ 20.604 - £ 22.8302 Request the lead time here
8.0
450.0
£ 15.8499 - £ 17.5617 Request the lead time here
8.0
300.0
£ 10.1822 - £ 11.2909 Request the lead time here
8.0
200.0
£ 8.497 - £ 9.4106 Request the lead time here
8.0
150.0
£ 36.1168 - £ 40.0106 Request the lead time here
12.0
650.0
£ 72.482 - £ 80.3139 Request the lead time here
12.0
1100.0
£ 88.0659 - £ 97.5829 Request the lead time here
12.0
1500.0
£ 84.0391 - £ 93.1215 Request the lead time here
12.0
1400.0
£ 25.7483 - £ 28.5245 Request the lead time here
16.0
300.0
£ 80.0212 - £ 88.6601 Request the lead time here
12.0
1250.0
  • of 18
Shaft 8.0 700.0 +0,-9 Aluminium

20333645

Price Range
£ 32.0812 - £ 28.9502

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    700.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 250.0 +0,-9 Aluminium

20333553

Price Range
£ 15.6991 - £ 14.1647

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    250.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 500.0 +0,-9 Aluminium

20333607

Price Range
£ 24.6307 - £ 22.2271

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    500.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 600.0 +0,-9 Aluminium

20333621

Price Range
£ 28.5067 - £ 25.7217

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    600.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 1350.0 +0,-9 Aluminium

20333768

Price Range
£ 69.4398 - £ 62.6634

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1350.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 800.0 +0,-9 Aluminium

20333669

Price Range
£ 34.9194 - £ 31.5224

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    800.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 900.0 +0,-9 Aluminium

20333683

Price Range
£ 38.7245 - £ 34.9549

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    900.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 400.0 +0,-9 Aluminium

20333584

Price Range
£ 21.9167 - £ 19.7791

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    400.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 100.0 +0,-9 Aluminium

20333522

Price Range
£ 8.2043 - £ 7.406

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    100.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 350.0 +0,-9 Aluminium

20333577

Price Range
£ 19.4154 - £ 17.5173

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    350.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 450.0 +0,-9 Aluminium

20333591

Price Range
£ 22.8302 - £ 20.604

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    450.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 300.0 +0,-9 Aluminium

20333560

Price Range
£ 17.5617 - £ 15.8499

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    300.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 200.0 +0,-9 Aluminium

20333546

Price Range
£ 11.2909 - £ 10.1822

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    200.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 150.0 +0,-9 Aluminium

20333539

Price Range
£ 9.4106 - £ 8.497

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    150.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 12.0 650.0 +0,-9 Aluminium

20334390

Price Range
£ 40.0106 - £ 36.1168

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    650.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 12.0 1100.0 +0,-9 Aluminium

20334475

Price Range
£ 80.3139 - £ 72.482

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1100.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 12.0 1500.0 +0,-9 Aluminium

20334550

Price Range
£ 97.5829 - £ 88.0659

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1500.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 12.0 1400.0 +0,-9 Aluminium

20334536

Price Range
£ 93.1215 - £ 84.0391

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1400.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 16.0 300.0 +0,-9 Aluminium

20334703

Price Range
£ 28.5245 - £ 25.7483

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    300.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 12.0 1250.0 +0,-9 Aluminium

20334505

Price Range
£ 88.6601 - £ 80.0212

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1250.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000