Quantity | Unit price |
---|---|
500 - 4999 | £ 0.2252 |
5000 + | £ 0.2079 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Hole A Fix Type | Unlocking Fix |
Hole B Fix Type | Snap Lock Fix |
Spacer Length | 12.3 mm |
Spacer Length | 0.484 in |
Full Material | Polyamide 66 |
Material Flammability Standard | UL94 V-2 |
Locking Head Height A | 4.5 mm |
Locking Head Height A | 0.177 in |
Standard | RoHs |
Standard | REACH |
Standard | UL |
Standard | RMS |
Commodity Code | 3926909790 |
Panel Thickness A Range | 1.6 - 2.3 mm |
Panel Thickness A Range | 0.062 - 0.091 in |
Panel Thickness B Range | 0.5 - 2.3 mm |
Panel Thickness B Range | 0.02 - 0.091 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.