This PCB Support range holds the board by it's edge, minimising the spaced required,. They are available with or without a locking nose to provide extra holding strength.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Hole B Fix Type | Hole A Fix Type | Spacer Length | View |
---|---|---|---|---|---|---|
PCBEHE2-25M-01 | £ 0.1639 - £ 0.1709 | 4900 In stock |
Clip Fix
|
Unlocking Fix
|
0.984 in
25.0 mm
|
|
£ 0.1431 - £ 0.1486 | 3000 In stock |
Clip Fix
|
Unlocking Fix
|
0.315 in
8.0 mm
|
||
£ 0.1695 - £ 0.1764 | Request the lead time here |
Clip Fix
|
Unlocking Fix
|
1.181 in
30.0 mm
|
||
£ 0.1328 - £ 0.1382 | 6000 In stock |
Clip Fix
|
Unlocking Fix
|
0.157 in
4.0 mm
|
||
£ 0.1695 - £ 0.1764 | Request the lead time here |
Clip Fix
|
Unlocking Fix
|
1.181 in
30.0 mm
|
||
HLCBSE2-10M-01 | £ 0.1473 - £ 0.1528 | 8000 In stock |
Clip Fix
|
Unlocking Fix
|
0.394 in
10.0 mm
|
|
£ 0.157 - £ 0.1639 | Request the lead time here |
Clip Fix
|
Unlocking Fix
|
0.551 in
14.0 mm
|
||
£ 0.1473 - £ 0.1528 | Request the lead time here |
Clip Fix
|
Unlocking Fix
|
0.394 in
10.0 mm
|
||
£ 0.1375 - £ 0.1431 | 3900 In stock |
Clip Fix
|
Unlocking Fix
|
0.236 in
6.0 mm
|
||
£ 0.1639 - £ 0.1709 | Request the lead time here |
Clip Fix
|
Unlocking Fix
|
0.984 in
25.0 mm
|
||
£ 0.1431 - £ 0.1486 | 1000 In stock |
Clip Fix
|
Unlocking Fix
|
0.315 in
8.0 mm
|
||
£ 0.1154 - £ 0.1282 | 18000 In stock |
Clip Fix
|
Unlocking Fix
|
0.157 in
4.0 mm
|
||
£ 0.1528 - £ 0.1584 | 1000 In stock |
Clip Fix
|
Unlocking Fix
|
0.472 in
12.0 mm
|
||
HLCBSE2-6M-01 | £ 0.1375 - £ 0.1431 | 1000 In stock |
Clip Fix
|
Unlocking Fix
|
0.236 in
6.0 mm
|
|
£ 0.2079 - £ 0.2252 | Request the lead time here |
Snap Lock Fix
|
Unlocking Fix
|
0.484 in
12.3 mm
|
||
£ 0.189 - £ 0.2047 | 8060 In stock |
Snap Lock Fix
|
Unlocking Fix
|
0.484 in
12.3 mm
|
||
£ 0.1787 - £ 0.1986 | Request the lead time here |
Snap Lock Fix
|
Unlocking Fix
|
0.61 in
15.5 mm
|
||
£ 0.1686 - £ 0.1873 | Request the lead time here |
Snap Lock Fix
|
Unlocking Fix
|
0.61 in
15.5 mm
|
||
£ 0.2023 - £ 0.2248 | Request the lead time here |
Snap Lock Fix
|
Unlocking Fix
|
0.866 in
22.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Our website is currently experiencing page loading issues. If you are facing any difficulty, please contact our customer services team directly on 0345 528 0474 or email us at sales@essentracomponents.co.uk and our team will be happy to assist you directly. We apologise for any inconvenience.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.