This PCB Support range holds the board by it's edge, minimising the spaced required,. They are available with or without a locking nose to provide extra holding strength.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Hole B Fix Type | Hole A Fix Type | Spacer Length | View |
---|---|---|---|---|---|---|
PCBEHE2-25M-01 | £ 0.1639 - £ 0.1709 | 900 In stock |
Clip Fix
|
Unlocking Fix
|
0.984 in
25.0 mm
|
|
£ 0.1431 - £ 0.1486 | 3000 In stock |
Clip Fix
|
Unlocking Fix
|
0.315 in
8.0 mm
|
||
£ 0.1695 - £ 0.1764 | Request the lead time here |
Clip Fix
|
Unlocking Fix
|
1.181 in
30.0 mm
|
||
£ 0.1328 - £ 0.1382 | 1000 In stock |
Clip Fix
|
Unlocking Fix
|
0.157 in
4.0 mm
|
||
£ 0.1695 - £ 0.1764 | Request the lead time here |
Clip Fix
|
Unlocking Fix
|
1.181 in
30.0 mm
|
||
HLCBSE2-10M-01 | £ 0.1473 - £ 0.1528 | 8000 In stock |
Clip Fix
|
Unlocking Fix
|
0.394 in
10.0 mm
|
|
£ 0.157 - £ 0.1639 | Request the lead time here |
Clip Fix
|
Unlocking Fix
|
0.551 in
14.0 mm
|
||
£ 0.1473 - £ 0.1528 | Request the lead time here |
Clip Fix
|
Unlocking Fix
|
0.394 in
10.0 mm
|
||
£ 0.1375 - £ 0.1431 | 3900 In stock |
Clip Fix
|
Unlocking Fix
|
0.236 in
6.0 mm
|
||
£ 0.1639 - £ 0.1709 | Request the lead time here |
Clip Fix
|
Unlocking Fix
|
0.984 in
25.0 mm
|
||
£ 0.1431 - £ 0.1486 | 1000 In stock |
Clip Fix
|
Unlocking Fix
|
0.315 in
8.0 mm
|
||
£ 0.1312 - £ 0.1457 | 14000 In stock |
Clip Fix
|
Unlocking Fix
|
0.157 in
4.0 mm
|
||
£ 0.1528 - £ 0.1584 | 1000 In stock |
Clip Fix
|
Unlocking Fix
|
0.472 in
12.0 mm
|
||
HLCBSE2-6M-01 | £ 0.1375 - £ 0.1431 | 1000 In stock |
Clip Fix
|
Unlocking Fix
|
0.236 in
6.0 mm
|
|
£ 0.2079 - £ 0.2252 | Request the lead time here |
Snap Lock Fix
|
Unlocking Fix
|
0.484 in
12.3 mm
|
||
£ 0.189 - £ 0.2047 | 5060 In stock |
Snap Lock Fix
|
Unlocking Fix
|
0.484 in
12.3 mm
|
||
£ 0.1787 - £ 0.1986 | Request the lead time here |
Snap Lock Fix
|
Unlocking Fix
|
0.61 in
15.5 mm
|
||
£ 0.2214 - £ 0.246 | Request the lead time here |
Snap Lock Fix
|
Unlocking Fix
|
0.61 in
15.5 mm
|
||
£ 0.2023 - £ 0.2248 | Request the lead time here |
Snap Lock Fix
|
Unlocking Fix
|
0.866 in
22.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.