10266199
471802
| Quantity | Unit price |
|---|---|
| 10000 + | £ 0.0197 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Thickness | 0.063 in |
|---|---|
| Overall Thickness | 1.6 mm |
| Overall Size | 12.7 mm |
| Overall Size | 12.7 mm |
| Overall Diameter | 12.7 mm |
| Overall Diameter | 0.5 in |
| Quantity Per Carton | 4 Packs of 10000 |
| Full Material | Foam Rubber |
| Colour | Black |
| Shape | Disc |
| Format | Discs On a Pad |
| Removability | Permanent |
| Mount Type | Adhesive |
| Commodity Code | 3919101990 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue