Quantity | Unit price |
---|---|
40 + | £ 0.0711 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Diameter | 12.7 mm |
---|---|
Overall Diameter | 0.5 in |
Quantity Per Carton | 40 per Pad |
Full Material | Rubber Adhesive;Polyethylene Foam Tape;Silicone Coated Paper Liner |
Colour | Black |
Shape | Square |
Format | Discs On a Pad |
Removability | Permanent |
Mount Type | Adhesive |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.