Quantity | Unit price |
---|---|
20 - 99 | £ 6.1386 |
100 + | £ 6.0172 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Height | 26.0 mm |
---|---|
Height | 1.024 in |
Thread Size | M8 |
Orientation | Female to Male |
Shape | Conical |
Commodity Code | 4016930090 |
Base Diameter | 30.0 mm |
Base Diameter | 1.181 in |
Diameter | 30.0 mm |
Diameter | 1.181 in |
Base Shape | Conical |
Full Material | Steel;Rubber |
Mounting Method | Threaded |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.