Quantity | Unit price |
---|---|
35 - 104 | £ 7.6092 |
105 + | £ 7.4608 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Height | 16.0 mm |
---|---|
Height | 0.63 in |
Thread Size | M8 |
Orientation | Female to Male |
Shape | Conical |
Commodity Code | 7326909890 |
Base Diameter | 25.0 mm |
Base Diameter | 0.984 in |
Diameter | 25.0 mm |
Diameter | 0.984 in |
Base Shape | Conical |
Full Material | Steel;Rubber |
Mounting Method | Threaded |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.